************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 17, 18 * MODEL FORMAT: SPICE2 .MODEL Dnrvts5100etfstag d +IS=3.40019e-08 RS=0.106119 N=0.961281 EG=0.736193 +XTI=0.5 BV=1000 IBV=0.0001 CJO=3.84374e-10 +VJ=0.670299 M=0.65106 FC=0.5 TT=1e-09 +KF=0 AF=1