************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 13, 15 * MODEL FORMAT: SPICE2 .MODEL Dnrvts245esf d +IS=1.92178e-06 RS=0.0250579 N=1.32534 EG=0.655313 +XTI=4 BV=60 IBV=0.001 CJO=3.90396e-10 +VJ=0.712787 M=0.584269 FC=0.5 TT=1e-09 +KF=0 AF=1