************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 15, 14 * MODEL FORMAT: SPICE2 .MODEL Dnts1545emfs d +IS=6e-06 RS=0.00200979 N=1.27322 EG=0.67455 +XTI=0.5 BV=55 IBV=0.0005 CJO=5.73982e-09 +VJ=0.420858 M=0.615677 FC=0.5 TT=1e-09 +KF=0 AF=1