************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 17, 19 * MODEL FORMAT: SPICE2 .MODEL Dnrvts10100pfst3g d +IS=1.547e-05 RS=0.0149529 N=1.50447 EG=0.657963 +XTI=4 BV=116 IBV=0.0001 CJO=2.14297e-09 +VJ=0.4 M=0.689739 FC=0.5 TT=2.59685e-08 +KF=0 AF=1