************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 1, 19 * MODEL FORMAT: SPICE2 .MODEL Dnrvhp820lfst1g d +IS=2.16733e-13 RS=0.0129277 N=0.955602 EG=1.05766 +XTI=4 BV=270 IBV=0.0001 CJO=1.72497e-10 +VJ=0.4 M=0.313833 FC=0.5 TT=2.85654e-08 +KF=0 AF=1