************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 8, 08 * MODEL FORMAT: SPICE2 .MODEL Qnjw21193g pnp +IS=6.76984e-11 BF=83.2918 NF=0.911636 VAF=16.0266 +IKF=3.99366 ISE=1.78864e-11 NE=1.46619 BR=0.1 +NR=1.5 VAR=2.55558 IKR=10 ISC=3.90093e-13 +NC=3.98987 RB=1.07223 IRB=0.1 RBM=1.07223 +RE=0.0001 RC=0.102622 XTB=0.452183 XTI=1 +EG=1.05 CJE=1.00619e-08 VJE=0.99 MJE=0.44463 +TF=6.67045e-09 XTF=3.371 VTF=60 ITF=0.001 +CJC=5e-10 VJC=0.95 MJC=0.249866 XCJC=0.1 +FC=0.1 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1