************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 6, 08 * MODEL FORMAT: SPICE2 .MODEL Qnjw1302g pnp +IS=5.45163e-13 BF=100.173 NF=0.981788 VAF=10 +IKF=4.32732 ISE=6.43606e-12 NE=1.46233 BR=0.562437 +NR=1.095 VAR=100 IKR=0.0147402 ISC=6.43606e-12 +NC=1.3691 RB=3.70218 IRB=0.1 RBM=0.163972 +RE=0.00611492 RC=0.0305746 XTB=1.67324 XTI=1 +EG=1.05 CJE=1.1214e-08 VJE=0.663546 MJE=0.32843 +TF=2.35244e-09 XTF=79.0726 VTF=4.60515 ITF=95.9461 +CJC=5e-10 VJC=0.95 MJC=0.23 XCJC=0.901894 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1