************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 7, 08 * MODEL FORMAT: SPICE2 .MODEL Qnjw0302g pnp +IS=5.16751e-16 BF=114.657 NF=0.895716 VAF=50.2189 +IKF=6.409 ISE=3.9641e-15 NE=4 BR=1.47167 +NR=0.923324 VAR=255.567 IKR=6.34299 ISC=3.96408e-15 +NC=2.82194 RB=2.66347 IRB=0.1 RBM=2.0828 +RE=0.0001 RC=0.0652395 XTB=1.45322 XTI=1.08126 +EG=1.05 CJE=2.14504e-09 VJE=0.4 MJE=0.376227 +TF=2.16864e-09 XTF=1000 VTF=843.737 ITF=501.348 +CJC=5e-10 VJC=0.95 MJC=0.251547 XCJC=1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1