.SUBCKT njl4281dg 1 2 3 4 5 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Feb 03, 06 * MODEL FORMAT: SPICE2 * base emitter collector anode cathode *node: 1 2 3 4 5 * Q1 3 1 2 Qnjl4281dg_bjt D1 4 5 Dnjl4281dg_diode * .ENDS njl4281dg * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 3, 06 * MODEL FORMAT: SPICE2 .MODEL Qnjl4281dg_bjt npn +IS=1.28825e-11 BF=300 NF=1.02019 VAF=10.7547 +IKF=0.97929 ISE=2.28745e-11 NE=1.44568 BR=0.1 +NR=1.29449 VAR=4.22157 IKR=9.7929 ISC=1.04073e-16 +NC=2.85967 RB=1.34764 IRB=0.140361 RBM=0.1 +RE=0.00828762 RC=0.0414381 XTB=0.1 XTI=1 +EG=1.05 CJE=2.34884e-08 VJE=22.295 MJE=0.69263 +TF=1.28186e-09 XTF=131.233 VTF=63578.9 ITF=53.7291 +CJC=4.85466e-10 VJC=0.95 MJC=0.23 XCJC=1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 3, 06 * MODEL FORMAT: SPICE2 .MODEL Dnjl4281dg_diode d +IS=3.44393e-08 RS=0.179036 N=2 EG=1.3 +XTI=2.33354 BV=400 IBV=1e-05 CJO=2.08272e-11 +VJ=1.5 M=0.653713 FC=0.5 TT=5.1937e-08 +KF=0 AF=1