************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 18, 10 * MODEL FORMAT: SPICE2 .MODEL Dnjl3281dg_diode d +IS=4.26979e-09 RS=0.0893177 N=1.52404 EG=1.10197 +XTI=0.5 BV=210 IBV=0.0001 CJO=4.69098e-11 +VJ=1.5 M=0.49835 FC=0.5 TT=5.10525e-08 +KF=0 AF=1