************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 3, 07 * MODEL FORMAT: SPICE2 .MODEL Qnjl1302d pnp +IS=9.82035e-11 BF=82.1357 NF=1.38754 VAF=10.043 +IKF=9.06286 ISE=6.57086e-12 NE=3.31141 BR=3.74385 +NR=1.6349 VAR=6.726 IKR=6.49075 ISC=2.50558e-13 +NC=3.99895 RB=3.68893 IRB=0.0183457 RBM=0.1 +RE=0.000386841 RC=0.093766 XTB=0.929578 XTI=1.31423 +EG=0.861487 CJE=1.51689e-08 VJE=0.922965 MJE=0.447498 +TF=2.75424e-09 XTF=1000 VTF=3.17307 ITF=255.984 +CJC=1e-09 VJC=0.95 MJC=0.235697 XCJC=1 +FC=0.707596 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1