.SUBCKT njl0281dg 1 2 3 4 5 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Jan 18, 06 * MODEL FORMAT: SPICE2 * base emitter collector anode cathode *node: 1 2 3 4 5 * Q1 3 1 2 Qnjl0281dg_bjt D1 4 5 Dnjl0281dg_diode * .ENDS njl0281dg * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 18, 06 * MODEL FORMAT: SPICE2 .MODEL Qnjl0281dg_bjt npn +IS=7.35019e-14 BF=113.063 NF=1.21951 VAF=10.158 +IKF=8.51404 ISE=8.83106e-12 NE=2.0497 BR=4.9071 +NR=1.25326 VAR=8.60208 IKR=6.78731 ISC=3.59743e-13 +NC=3.99215 RB=0.526348 IRB=0.1 RBM=0.526348 +RE=0.000612798 RC=0.0302655 XTB=0.1 XTI=1 +EG=1.05 CJE=5.60463e-09 VJE=0.600913 MJE=0.848202 +TF=2.07647e-09 XTF=1000 VTF=4157.4 ITF=217.206 +CJC=4.77948e-10 VJC=0.528497 MJC=0.23 XCJC=1 +FC=0.430232 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 18, 06 * MODEL FORMAT: SPICE2 .MODEL Dnjl0281dg_diode d +IS=5.17122e-08 RS=0.0324668 N=1.78236 EG=1.12011 +XTI=0.5 BV=200 IBV=2e-06 CJO=5.59229e-11 +VJ=0.4 M=0.346657 FC=0.5 TT=2.59685e-08 +KF=0 AF=1