************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 20, 12 * MODEL FORMAT: SPICE2 .MODEL Qnjd2873t4g npn +IS=4.60662e-14 BF=443.76 NF=0.910368 VAF=10 +IKF=1.10177 ISE=8.30569e-11 NE=1.9141 BR=11.9983 +NR=0.903131 VAR=2.8699 IKR=9.70215 ISC=3.89823e-13 +NC=3.99006 RB=5.68506 IRB=0.1 RBM=0.1 +RE=0.0188754 RC=0.094377 XTB=1.44532 XTI=1 +EG=1.206 CJE=2.95442e-10 VJE=0.99 MJE=0.486627 +TF=2.17039e-09 XTF=307.926 VTF=787.431 ITF=52.5376 +CJC=3.45348e-11 VJC=0.5579 MJC=0.247103 XCJC=0.896076 +FC=0.1 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1