************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 5, 13 * MODEL FORMAT: SPICE2 .MODEL Dnhpv15s600g d +IS=9.078e-09 RS=0.0398735 N=2.8 EG=2.9 +XTI=4 BV=810 IBV=0.0001 CJO=1.79823e-10 +VJ=0.534905 M=0.285946 FC=0.5 TT=4.92767e-08 +KF=0 AF=1