************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 10, 07 * MODEL FORMAT: SPICE2 .MODEL Dmurs480et3g d +IS=1.28883e-06 RS=0.0419526 N=2.5514 EG=1.24354 +XTI=5e-05 BV=1000 IBV=0.0001 CJO=1.13867e-10 +VJ=0.777187 M=0.472472 FC=0.5 TT=1.66475e-07 +KF=0 AF=1