************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 23, 00 * MODEL FORMAT: SPICE2 .MODEL Dmurs230t3 d +IS=4.381e-08 RS=0.0324663 N=1.90376 EG=0.861944 +XTI=0.05 BV=300 IBV=5e-06 CJO=2.92933e-11 +VJ=0.415918 M=0.436249 FC=0.5 TT=1.10984e-07 +KF=0 AF=1