************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 12, 05 * MODEL FORMAT: SPICE2 .MODEL Dmurhs160t3 d +IS=3.11478e-07 RS=0.258703 N=3 EG=2 +XTI=4 BV=600 IBV=2e-06 CJO=3.39694e-11 +VJ=1.09626 M=0.576643 FC=0.5 TT=3.24606e-08 +KF=0 AF=1