************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmurhb860ctt4 d +IS=1.32446e-10 RS=0.0638447 N=1.96954 EG=2 +XTI=0.0050284 BV=600 IBV=1e-05 CJO=1.42154e-10 +VJ=0.475849 M=0.468577 FC=0.5 TT=4.54449e-08 +KF=0 AF=1 * Model generated on Dec 7, 2003 * Model format: SPICE2