************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmurhb840ctt4 d +IS=2.10647e-10 RS=0.123311 N=1.33325 EG=0.6 +XTI=5 BV=400 IBV=1e-05 CJO=1.43072e-10 +VJ=0.4 M=0.452707 FC=0.5 TT=3.37591e-08 +KF=0 AF=1 * Model generated on September 30, 2003 * Model format: SPICE2