************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmurh840ct d +IS=6.61931e-09 RS=0.092222 N=1.95467 EG=1.72948 +XTI=5e-14 BV=400 IBV=1e-05 CJO=1.5023e-10 +VJ=0.4 M=0.460927 FC=0.5 TT=3.37591e-08 +KF=0 AF=1 * Model generated on September 30, 2003 * Model format: SPICE2