************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmurf1660ct d +IS=0.000192889 RS=0.0185291 N=4.09309 EG=1.53196 +XTI=5e-06 BV=600 IBV=1e-05 CJO=2.38893e-11 +VJ=1.30306 M=0.2 FC=0.5 TT=1.06544e-07 +KF=0 AF=1 * Model generated on September 30, 2003 * Model format: SPICE2