************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 13, 05 * MODEL FORMAT: SPICE2 .MODEL Dmurd550pf d +IS=1.80853e-07 RS=0.0139719 N=2 EG=1.11717 +XTI=4 BV=500 IBV=5e-06 CJO=5.00312e-11 +VJ=0.4 M=0.300757 FC=0.5 TT=1.2335e-07 +KF=0 AF=1