***.SUBCKT murb1660ct 1 3 4 d1 1 4 halfmurb1660ct d2 3 4 halfmurb1660ct .ENDS murb1660ct * *********************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 21, 03 * MODEL FORMAT: SPICE2 .MODEL Dhalfmurb1660ct d +IS=9.33467e-08 RS=0.0416447 N=2 EG=1.3 +XTI=4 BV=600 IBV=2e-06 CJO=4.05185e-10 +VJ=0.651907 M=0.416711 FC=0.5 TT=1.10984e-07 +KF=0 AF=1