************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmura115t3 d +IS=1e-07 RS=0.0348157 N=1.88856 EG=1.07928 +XTI=4 BV=150 IBV=0.000002 CJO=4.91686e-11 +VJ=0.4 M=0.427848 FC=0.5 TT=3.89528e-08 +KF=0 AF=1 * Model generated on August 31, 2003 * Model format: SPICE2