************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmura105t3 d +IS=2.2665e-09 RS=0.0488254 N=1.45687 EG=1.00218 +XTI=4 BV=50 IBV=0.0001 CJO=5.04775e-11 +VJ=0.4 M=0.384656 FC=0.5 TT=3.89528e-08 +KF=0 AF=1 * Model generated on September 30, 2003 * Model format: SPICE2