************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmur880e d +IS=0.000115431 RS=0.0391528 N=4.3935 EG=1.78942 +XTI=5e-06 BV=800 IBV=2.5e-05 CJO=8.03552e-10 +VJ=1.23196 M=0.546784 FC=0.5 TT=1.66475e-07 +KF=0 AF=1 * Model generated on September 30, 2003 * Model format: SPICE2