************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmur840 d +IS=4.5872e-05 RS=0.0232405 N=3.28974 EG=1.40571 +XTI=0.5 BV=400 IBV=1e-05 CJO=5.50406e-10 +VJ=0.4 M=0.440298 FC=0.5 TT=1.04325e-07 +KF=0 AF=1 * Model generated on October 12, 2003 * Model format: SPICE2