************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmur480erl d +IS=1.56991e-06 RS=0.0595766 N=2.55014 EG=0.532817 +XTI=5 BV=800 IBV=2.5e-05 CJO=2.8458e-10 +VJ=0.0123283 M=0.424602 FC=0.5 TT=1.62036e-07 +KF=0 AF=1 * Model generated on September 28, 2003 * Model format: SPICE2