************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmur440rl d +IS=1.40023e-06 RS=0.0237291 N=2.66538 EG=1.32279 +XTI=0.005 BV=400 IBV=1e-05 CJO=5.68888e-11 +VJ=0.888589 M=0.514924 FC=0.5 TT=1.10984e-07 +KF=0 AF=1 * Model generated on October 12, 2003 * Model format: SPICE2