************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 7, 98 * MODEL FORMAT: SPICE2 .MODEL Dmur3060pt d +IS=2.96007e-05 RS=0.0226824 N=2.92793 EG=1.3 +XTI=5 BV=600 IBV=0.0001 CJO=6.19837e-10 +VJ=0.4 M=0.41588 FC=0.5 TT=5e-08 +KF=0 AF=1