************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmur3020wt d +IS=2.09832e-06 RS=0.0102995 N=2 EG=1.27539 +XTI=0.5 BV=200 IBV=1e-05 CJO=1.14907e-09 +VJ=0.4 M=0.888092 FC=0.5 TT=7.76886e-08 +KF=0 AF=1 * Model generated on September 28, 2003 * Model format: SPICE2