************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 17, 98 * MODEL FORMAT: SPICE2 .MODEL Dmur3020pt d +IS=2.67101e-06 RS=0.01 N=2 EG=1.22186 +XTI=0.500001 BV=200 IBV=0.00025 CJO=6.22697e-10 +VJ=0.4 M=0.42567 FC=0.5 TT=1e-09 +KF=0 AF=1