************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 22, 00 * MODEL FORMAT: SPICE2 .MODEL Dmur240 d +IS=0.000437267 RS=0.0360142 N=3.49009 EG=0.48355 +XTI=2.70096 BV=400 IBV=7e-08 CJO=3.21702e-11 +VJ=0.249753 M=0.398102 FC=0.5 TT=1.10984e-07 +KF=0 AF=1