************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmur1660ct d +IS=0.000464966 RS=0.0154011 N=4.68887 EG=1.62755 +XTI=5e-06 BV=600 IBV=1e-05 CJO=3.41862e-10 +VJ=1.33261 M=0.7 FC=0.5 TT=1.3318e-07 +KF=0 AF=1 * Model generated on September 28, 2003 * Model format: SPICE2