************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmur1610ct d +IS=1.25826e-07 RS=0.00692646 N=1.81446 EG=1.03341 +XTI=5 BV=100 IBV=1e-05 CJO=2.42565e-10 +VJ=1.5 M=0.472378 FC=0.5 TT=5.54918e-08 +KF=0 AF=1 * Model generated on October 8, 2003 * Model format: SPICE2