************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmur1560 d +IS=1.22946e-07 RS=0.0276435 N=2 EG=1.3 +XTI=4 BV=600 IBV=0.00001 CJO=5.43205e-10 +VJ=0.4 M=0.373483 FC=0.5 TT=7.14134e-08 +KF=0 AF=1 * Model generated on August 31, 2003 * Model format: SPICE2