************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmur140rl d +IS=1.51373e-09 RS=0.0934439 N=1.70551 EG=1.3 +XTI=0.305348 BV=400 IBV=5e-06 CJO=2.20277e-11 +VJ=1.5 M=0.683587 FC=0.5 TT=1.10984e-07 +KF=0 AF=1 * Model generated on Dec 7, 2003 * Model format: SPICE2