************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmur110rl d +IS=9.82502e-09 RS=0.0304421 N=1.57715 EG=0.849639 +XTI=0.5 BV=100 IBV=0.000002 CJO=5.37397e-11 +VJ=1.24876 M=0.515449 FC=0.5 TT=1.63843e-08 +KF=0 AF=1 * Model generated on August 31, 2003 * Model format: SPICE2