.SUBCKT Xmun5233dw1t1 1 2 3 4 5 6 * * MODEL FORMAT: PSpice * BRT macro model * External node * Node 1 -> BRT2_E * Node 2 -> BRT2_B * Node 3 -> BRT1_C * Node 4 -> BRT1_E * Node 5 -> BRT1_B * Node 6 -> BRT2_C * X1 3 5 4 Xmun5233dw1t1_sgl X2 6 2 1 Xmun5233dw1t1_sgl * .ENDS * .SUBCKT Xmun5233dw1t1_sgl 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 4700 R2 4 3 47000 .MODEL qmodel npn +IS=1.66865e-16 BF=204.646 NF=0.882785 VAF=12.2296 +IKF=0.0940315 ISE=7.55641e-13 NE=1.8874 BR=2.37348 +NR=0.915166 VAR=100.858 IKR=0.109625 ISC=1.00159e-13 +NC=1.98918 RB=10.1736 IRB=0.2 RBM=10 +RE=0.0787978 RC=1.95009 XTB=0.746379 XTI=2.45819 EG=1.05 +CJE=6.47428e-12 VJE=0.746462 MJE=0.333865 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=3.59469e-12 +VJC=1.23319 MJC=0.130008 XCJC=0.9 FC=0.5 .ENDS