.SUBCKT Xmun5214dw1t1 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 10000 R2 4 3 47000 .MODEL qmodel npn +IS=5.4752e-13 BF=274.662 NF=1.27625 VAF=73.3962 +IKF=0.166492 ISE=1e-16 NE=4 BR=0.849547 +NR=1.41353 VAR=353.997 IKR=4.72811 ISC=1.00036e-16 +NC=4 RB=11.4602 IRB=0.2 RBM=10 +RE=0.000100042 RC=1.2557 XTB=0.10002 XTI=3.33565 EG=1.05 +CJE=6.30754e-12 VJE=0.748168 MJE=0.332003 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=4.07415e-12 +VJC=0.267693 MJC=0.139968 XCJC=0.9 FC=0.5 .ENDS