.SUBCKT Xmun5213t1 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 47000 R2 4 3 47000 .MODEL qmodel npn +IS=1.00001e-17 BF=349.534 NF=0.839361 VAF=804.744 +IKF=0.306026 ISE=1.0012e-16 NE=1.15668 BR=0.100001 +NR=0.950889 VAR=1000 IKR=0.000126051 ISC=1.00015e-16 +NC=4 RB=0.1 IRB=0.2 RBM=1 +RE=3.05485 RC=0.001 XTB=0.939521 XTI=2.41603 EG=1.206 +CJE=1.01139e-13 VJE=0.685626 MJE=0.403552 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.04743e-12 +VJC=10.1219 MJC=0.856202 XCJC=0.9 FC=0.5 .ENDS