.SUBCKT mun5211t1 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * MODEL FORMAT: SPICE2 * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 10000 R2 4 3 10000 .MODEL qmodel npn +IS=6.88e-15 BF=315.95 NF=0.942048 VAF=13.7355 +IKF=0.442191 ISE=7.38494e-13 NE=1.54602 BR=3.61799 +NR=1.01473 VAR=101.76 IKR=0.511049 ISC=1.1116e-13 +NC=1.9895 RB=9.95151 IRB=0.2 RBM=0.995203 +RE=0.0001 RC=3.39301 XTB=3.49591 XTI=2.64436 EG=1.05 +CJE=6.44434e-12 VJE=0.748341 MJE=0.331813 TF=1e-09 +XTF=1 VTF=10 ITF=0.1 CJC=4.20132e-12 +VJC=0.95 MJC=0.372002 XCJC=0.9 FC=0.5 .ENDS