.SUBCKT XMUN5140 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 47000 .MODEL qmodel pnp +IS=3.53752e-13 BF=360.461 NF=0.85 VAF=126.511 +IKF=0.0609722 ISE=9.50914e-13 NE=1.31817 BR=1.26528 +NR=0.875761 VAR=105.433 IKR=0.0924773 ISC=9.99998e-14 +NC=1.99994 RB=9.76551 IRB=0.2 RBM=9.76551 +RE=0.184801 RC=0.431408 XTB=1.78571 XTI=3.01926 EG=1.05 +CJE=5.63007e-12 VJE=0.747817 MJE=0.332388 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=3.47845e-12 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 .ENDS