.SUBCKT Xmun5112t1 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 22000 R2 4 3 22000 .MODEL qmodel pnp +IS=1.48296e-13 BF=297.61 NF=0.801599 VAF=16.4474 +IKF=0.0231067 ISE=2.21742e-12 NE=1.19976 BR=1.06634 +NR=0.843953 VAR=100.032 IKR=0.0963899 ISC=9.99994e-14 +NC=2.00001 RB=9.92467 IRB=0.2 RBM=0.992467 +RE=0.243946 RC=2.51025 XTB=0.484956 XTI=2.9904 EG=1.05 +CJE=2.55845e-13 VJE=0.746252 MJE=0.334094 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=3.2577e-12 +VJC=1.11327 MJC=0.193646 XCJC=0.9 FC=0.5 .ENDS