.SUBCKT Xmun5111t1 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 10000 R2 4 3 10000 .MODEL qmodel pnp +IS=8.21265e-14 BF=232.819 NF=0.85 VAF=95.1876 +IKF=0.115394 ISE=2.59275e-12 NE=1.35437 BR=0.981237 +NR=0.896623 VAR=100.676 IKR=0.099968 ISC=1e-13 +NC=1.99999 RB=9.99618 IRB=0.2 RBM=0.999618 +RE=0.0963173 RC=1.10266 XTB=0.49613 XTI=2.9993 EG=1.08297 +CJE=5.27059e-12 VJE=0.74778 MJE=0.332426 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=3.64127e-12 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 .ENDS