.SUBCKT Xmun2215t1g 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 10000 R2 4 3 1e+07 .MODEL qmodel npn +IS=1.06245e-12 BF=148.238 NF=1.17536 VAF=11.2653 +IKF=0.266022 ISE=1e-16 NE=1.42309 BR=0.766561 +NR=1.32496 VAR=113.383 IKR=0.0965803 ISC=4.59806e-13 +NC=1.36217 RB=8.22596 IRB=0.2 RBM=0.822596 +RE=0.0001 RC=2.06196 XTB=1.52949 XTI=1 EG=1.05 +CJE=6.46413e-12 VJE=0.74821 MJE=0.331959 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=4.6564e-12 +VJC=0.4 MJC=0.23 XCJC=0.9 FC=0.5 .ENDS