************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmsrd620ctt4 d +IS=1.21813e-07 RS=0.0359379 N=2 EG=1.24491 +XTI=0.5 BV=200 IBV=5e-06 CJO=5.27102e-11 +VJ=0.4 M=0.297002 FC=0.5 TT=5.84291e-08 +KF=0 AF=1 * Model generated on September 28, 2003 * Model format: SPICE2