************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 22, 12 * MODEL FORMAT: SPICE2 .MODEL Qsmsd1819a_rt1g npn +IS=4.62275e-12 BF=254.256 NF=1.18056 VAF=87.5646 +IKF=0.305737 ISE=1.06633e-10 NE=3.21703 BR=25.4256 +NR=1.15258 VAR=674.824 IKR=3.05737 ISC=1e-16 +NC=1.4666 RB=8.25814 IRB=0.1 RBM=0.1 +RE=0.000131063 RC=0.769893 XTB=1.23836 XTI=1 +EG=1.05 CJE=1.82086e-11 VJE=0.518792 MJE=0.317971 +TF=1e-09 XTF=1 VTF=10 ITF=0.01 +CJC=5.79486e-12 VJC=0.604219 MJC=0.329365 XCJC=0.9 +FC=0.5 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1