************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 2, 02 * MODEL FORMAT: SPICE2 .MODEL Qmsd1328-rt1 npn +IS=5.13342e-13 BF=309.054 NF=1.08329 VAF=77.0356 +IKF=2.05976 ISE=1e-16 NE=2.57516 BR=2.97531 +NR=1.13018 VAR=33.6568 IKR=9.82512 ISC=5e-17 +NC=3.84377 RB=4.11596 IRB=3.03272 RBM=0.0861151 +RE=0.0423005 RC=0.211502 XTB=1.27867 XTI=0.614769 +EG=1.06068 CJE=5.8067e-11 VJE=0.950996 MJE=0.425845 +TF=4e-10 XTF=1.5 VTF=1 ITF=1 +CJC=1.91243e-11 VJC=0.646953 MJC=0.23 XCJC=0.9 +FC=0.5 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1