************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 5, 10 * MODEL FORMAT: SPICE2 .MODEL Qmsb92wt1g pnp +IS=1.88104e-14 BF=41.2708 NF=0.965171 VAF=10 +IKF=0.0530746 ISE=4.65439e-10 NE=4 BR=0.1 +NR=0.998641 VAR=4.58831 IKR=0.530746 ISC=1e-16 +NC=1.81721 RB=0.1 IRB=0.100221 RBM=0.1 +RE=0.549164 RC=2.74582 XTB=1.00104 XTI=1.13585 +EG=1.206 CJE=4.8257e-11 VJE=0.438934 MJE=0.264669 +TF=2.20818e-09 XTF=1.5 VTF=1 ITF=1 +CJC=4.92911e-12 VJC=0.604568 MJC=0.438078 XCJC=0.8 +FC=0.533556 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1